Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

20KV Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment 0.549 inch Pin Terminal

Product ID: PE45844

Pricing

QuantityPrice
1-24$97.99
25-49$93.09
50-99$88.19
100-249$84.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series20KV
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Pin

Description