In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

20KV Male to 20KV Male Cable Using LMR-195 Coax

Product ID: PE3W15077

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 120KV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 220KV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45841LMR-195PE45841KitBOM Datasheet

20KV Male to 20KV Male Cable Using LMR-195 Coax

PE3W15077 is a 20KV male to 20KV male cable using LMR-195 coax. This Pasternack 20KV male to 20KV male cable assembly uses a 20KV for connector 1 and a 20KV for connector 2.

Our male 20KV to male 20KV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15077 20KV male to 20KV male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.