Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4900-6200 MHz, Flat Panel Antenna, 23 dBi gain, N Female Connector, 2 Ports, H/V or 45 Deg. Slant

Product ID: PEANFP1073

Pricing

QuantityPrice
1-9$325.99
10-24$319.47
25-99$312.95
100-249$306.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 118
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeFlat Panel
PolarizationH/V or 45 Deg. Slant
Minimum Frequency4.9 GHz
Maximum Frequency6.2 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.7:1

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov