Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2400-2500, 5150-7125 MHz Wi-Fi 6E Omni MIMO Antenna, 4 dBi Gain, 4 N Type Male Connectors

Product ID: PEANOM1060

Pricing

QuantityPrice
1-9$408.99
10-24$392.63
25-99$376.27
100-249$359.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency7.125 GHz
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

2400-2500, 5150-7125 MHz Wi-Fi 6E Omni MIMO Antenna, 4 dBi Gain, 4 N Type Male Connectors

Pasternack's PEANOM1060 is a high performance Wi-Fi outdoor 4 port omni directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 4-6 dBi omni Antenna operates within a range of 2.4 GHz-7.125 GHz and comes with N Type male Connector which is ideal for Wi-Fi, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, 4 port vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight uv resistant abs radome is ideally suited for all weather operation. The standard omni directional multi-band design eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.

Pasternack's type N connectorized PEANOM1060 antenna has a F1 HPBW Vertical Elevation of 55 Degrees, F2 HPBW Vertical Elevation of 35 Degrees and a HPBW Horizontal Azimuth of 360 Degrees with 50 Watts max input power. The dual band standard omni directional antenna has a type N male polarity connector, gain nominal of 4-6 dBi gain and can be used to broadcast cellular LTE signals. The model 4 port PEANOM1060 designed specifically for the outdoors has an operational temperature between -40° to 70° deg C.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. Built tough, this Type N connector has an overall length of 3in, width of 5.7in, and weighs 1.09lbs. The mounting pole diameter is between in - in, and operates on the 2.4 GHz, 5 GHz, 6 GHz cellular band. Pasternack’s PEANOM1060 with white colored uv resistant abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANOM1060 is a omni directional standard series antenna with a dual band type and has a 4-6 dBi gain nominal.

The included mounting bracket and hardware for this dual band omni antenna with uv resistant abs radome, makes it very easy to install. The 4 port standard omni directional 2.4 GHz, 5 GHz, 6 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance Wi-Fi outdoor antennas are on hand to assist you with any inquiries on 4-6 dBi standard omni directional 2.4 GHz-7.125 GHz N Type male connector antennas. Order our LTE outdoor omni directional standard antenna PEANOM1060, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.