Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2400-2500 MHz 12dBi Omnidirectional Fiberglass Antenna, N Female Connector

Product ID: PE51OM1050

Pricing

QuantityPrice
1-24$139.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 109
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm

Description