The PE51OM1051 from the Pasternack antenna is high performance outdoor omnidirectional antenna specifically designed for cellular networks. This PE51OM1051 outdoor antenna is an economically rugged omnidirectional antenna that provides high reliability due to its fiberglass radome. This Omni antenna has a 12 dBi gain and 2400 to 2500 MHz frequency range that offers great coverage for rural areas or difficult-to-cover areas.
The 2400 to 2500 MHz frequency range omnidirectional antenna has coverage of Wi-Fi, CBRS bands4G, LTE, 5G, and CBRS bands. The PE51OM1051 omnidirectional antenna has vertical polarization with a cable length of 47.244 inches. All the components in the omnidirectional fiberglass antenna is DC grounded for lightning protection.
The 12 dBi high gain omnidirectional outdoor-rated antenna has 360 degrees of coverage to offer range extension and simple deployment to build Wi-Fi and cellular communication networks. This 2400 to 2500 MHz Omni antenna has N-type Female connectors that makes installation easy and fast allowing for rapid time to on air activation. The versatile N-type Female connector option in the Omni antenna allows direct connections to the radios and is fit where high coverage is required and traditional base station antennas are too bulky.
Pasternack has a stock of PE51OM1051 antenna with same-day shipping. The weatherproof fiberglass omnidirectional antenna has 100 W maximum power handling capability and covers all telecom needs. For further information on similar products, search this website or contact our expert technical support who would be happy to guide you to the perfect 2400 to 2500 MHz, 12 dBi gain omnidirectional antenna for your requirement.