Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female Field Replaceable Connector 4 Hole Flange Mount with EMI gasket, accepts 0.38mm (.015inch) pin

Product ID: PE45711

Pricing

QuantityPrice
1-24$26.79
25-49$25.45
50-99$24.11
100-249$23.04
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series2.4mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency50 GHz
Interface Type 1with EMI gasket
Interface Type 2accepts 0.38mm (.015inch) pin

Description

2.4mm Female Field Replaceable Connector 4 Hole Flange Mount with EMI gasket, accepts 0.38mm (.015inch) pin

PE45711 2.4mm female 4 hole flange connector has an interface type of 2.4mm female with EMI gasket, accepts 0.38mm (.015inch) pin and a 50 Ohm impedance. Pasternack 2.4mm female 4 hole flange connector uses shield/contact as an attachment method. Our female 2.4mm connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

The Pasternack 2.4mm female 4 hole flange connector has a PEI dielectric type and a VSWR of 1.2. The Pasternack 2.4mm connector has a passivated stainless steel body. Our PE45711 2.4mm connector uses beryllium copper contact. This 2.4mm female 4 hole flange RF connector is RoHS and REACH compliant.

This Pasternack female 2.4mm 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 2.4mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.4mm connector cable assemblies that will ship the same day as well.