Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Network Analyzer Test Cable Kit 26.5 GHz

Pasternack spectrum / vector network analyzer test cable kit offers broad VNA calibration coverage for the most popular models including Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other RF network analyzer equipment up to 26.5 GHz that can benefit from interchangeable testing connectors on a 3.5mm NMD cable. Our highly flexible, yet phase stable, RF microwave test equipment cables work with VNA / network analyzers that use 3.5mm NMD connector test ports. The Pasternack spectrum/vector network analyzer cable offers excellent electrical characteristics with outstanding phase and amplitude stability for use with RF testing equipment systems.

RF / microwave analyzer cable kit with separately available interchangeable test connectors from Pasternack offers spectrum / VNA network analyzer coverage for the most popular models from Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other standard and portable handheld RF analyzers. Our unique vector / network analyzer cable kit with separately purchased interchangeable RF connector ends allow you to use the same test cable for different RF connector series, providing better testing results. This interchangeable connector spectrum/VNA cable has quick change 7mm (PC-7), Type N in male and female and 3.5mm in male and female connectors available (purchased separately). The Pasternack test cable for network analyzers has an operational frequency range from DC to 26.5GHz. This VNA cables kit contains one pair of test cables with NMD 3.5mm ends packed in a durable, protective wood box with spaces for the separately purchased test connectors.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave 3.5mm test port network analyzer cable kits from stock the same day as you purchase them. We offer one of the broadest and deepest line of in-stock inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® RF test equipment spectrum VNA network analyzer cable kits. Pasternack expert technical support and knowledgeable, friendly customer service team members are available to assist you with your specific RF part needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix