Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector

Product ID: PEANOM1067

Pricing

QuantityPrice
1-24$79.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 136
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency26 MHz
Maximum Frequency28 MHz
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector

Pasternack’s PEANOM1067 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 26 to 28 MHz frequency range has a maximum input VSWR of 1.5. This omni directional antenna has UHF male connectors.

This antenna is made of stainless steel, an overall length of 27.56 in, width of 2 in, and weighs 1 lbs. Pasternack’s PEANOM1067 is a single band antenna operating from 26 to 28 MHz with 4 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1067 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.