Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1572.42 to 1578.42 MHz, Marine Grade GPS Active Antenna, 28 dBi, SMA Connector, White, ABS Radome, RHCP Polarization

Product ID: PEMARGPS1000

Pricing

QuantityPrice
1-24$56.79
25-49$53.95
50-99$51.11
100-249$48.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS Active
PolarizationRHCP
Minimum Frequency1.57242 GHz
Maximum Frequency1.57842 GHz
Connector SeriesSMA
Impedance50 Ohm
Nominal Gain25 dBi
Maximum Input VSWR1.5:1

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov