Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Rated to 2 Watts Up to 6 GHz

Product ID: PE7451-2

Pricing

QuantityPrice
1-24$98.49

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Fixed
Maximum Frequency 6 GHz
Impedance 50 Ohm
Power Maximum 2 Watt
VSWR Maximum 1.3:1
Attenuation 2 dB
Connector Series 1 4.3-10
Connector Gender 1 Male
Connector Series 2 4.3-10
Connector Gender 2 Female
Body Material Brass
Body Plating Nickel

Description