Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 dB Fixed Attenuator SMP Male to SMP Female Stainless Steel Body Rated to 1 Watt Up to 18 GHz

Product ID: PE7470-2

Pricing

QuantityPrice
1-9$156.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation2 dB
Attenuation Accuracy, Typ0.8 dB
VSWR, Max1.35:1
Input Power, Max (CW)1 Watts
Body MaterialStainless Steel
Connector-In SeriesSMP
Connector-In GenderMale
Connector-Out SeriesSMP
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description