In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2dB RF fixed attenuator 10W, DC to 18GHz, N-type male to female

Product ID: PE7607-2

Pricing

QuantityPrice
1-9$307.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation2 dB
VSWR, Max1.4:1
Input Power, Max (CW)10 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description