We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 dB Fixed Attenuator N-Type Male to N-Type Female Black Anodized Aluminum Heatsink Body Rated 5 Watt DC to 18 GHz

Product ID: PE7624-2

Pricing

QuantityPrice
1-9$131.99
10-24$129.35
25-99$126.71
100-249$124.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation2 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.3:1
Input Power, Max (CW)5 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description