Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 dB Fixed Attenuator, SMA Male to SMA Female Stainless Steel Body Rated to 2 Watts, DC to 12 GHz

Product ID: PE7466-2

Pricing

QuantityPrice
1-24$70.69
25-49$67.16
50-99$63.62
100-249$60.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq12 GHz
Nominal Attenuation2 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.35:1
Input Power, Max (CW)2 Watts
Body MaterialPassivated Stainless Steel
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderMale
Max Operating Temperature80 deg C
Min Operating Temperature-50 deg C

Description