We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 dB Fixed Attenuator SMA Male to SMA Female Black Anodized Aluminum Heatsink Body Rated 10 Watt DC to 18 GHz

Product ID: PE7626-2

Pricing

QuantityPrice
1-9$241.99
10-24$237.15
25-99$232.31
100-249$227.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation2 dB
Attenuation Accuracy, Typ0.8 dB
VSWR, Max1.3:1
Input Power, Max (CW)10 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description