2x Frequency Multiplier, 20 MHz to 2000 MHz Output Frequency, 12.0 dB Conversion Loss, SMA
Product ID:
PE88X2010
Pricing
| Quantity | Price |
| 1-4 | $561.99 |
| 5-9 | $539.51 |
| 10-24 | $517.03 |
| 25-99 | $494.55 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Input Frequency, Min | 10 MHz |
| Input Frequency, Max | 1 GHz |
| Output Frequency, Min | 20 MHz |
| Output Frequency, Max | 2 GHz |
| Conversion Loss | 16 dB |
| Input VSWR, Max | 2 |
| Output VSWR, MAX | 2 |
Description
2x Frequency Multiplier, 20 MHz to 2000 MHz Output Frequency, 12.0 dB Conversion Loss, SMA
RF coaxial frequency multiplier (also referred to as a coaxial frequency doubler) PE88X2010 from Pasternack has SMA conectors and are 50 Ohm. Our SMA frequency multiplier is manufactured for a minimum frequency input of 10 MHz and a maximum frequency input of 1 GHz. This SMA microwave frequency multiplier / doubler output minimum frequency is 20 MHz and output maximum frequency of 2 GHz.
SMA frequency doubler / multiplier PE88X2010 from Pasternack is rated for a dBm P1dB and is just one part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This RF frequency multiplier with SMA connectors is in-stock; Pasternack is where to buy your radio frequency components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table