Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2x Frequency Multiplier Module, 8 GHz to 21 GHz Output Frequency, +10 dBm Output Power, Field Replaceable SMA

Product ID: PE88X2003

Pricing

QuantityPrice
1-4$7,130.00
5-9$6,844.80
10-24$6,559.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).

Description

2x Frequency Multiplier Module, 8 GHz to 21 GHz Output Frequency, +10 dBm Output Power, Field Replaceable SMA

RF coaxial frequency multiplier (also referred to as a coaxial frequency doubler) PE88X2003 from Pasternack has SMA conectors and are 50 Ohm. Our SMA frequency multiplier is manufactured for a minimum frequency input of Error and a maximum frequency input of Error. This SMA microwave frequency multiplier / doubler output minimum frequency is Error and output maximum frequency of Error.

SMA frequency doubler / multiplier PE88X2003 from Pasternack is rated for a dBm P1dB and is just one part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This RF frequency multiplier with SMA connectors is in-stock; Pasternack is where to buy your radio frequency components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.