Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2x Frequency Multiplier Module, 18 GHz to 29 GHz Output Frequency, +11 dBm Output Power, Field Replaceable 2.92mm

Product ID: PE88X2000

Pricing

QuantityPrice
1-4$3,320.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).

Description

2x Frequency Multiplier Module, 18 GHz to 29 GHz Output Frequency, +11 dBm Output Power, Field Replaceable 2.92mm

RF coaxial frequency multiplier (also referred to as a coaxial frequency doubler) PE88X2000 from Pasternack has 2.92mm conectors and are 50 Ohm. Our 2.92mm frequency multiplier is manufactured for a minimum frequency input of Error and a maximum frequency input of Error. This 2.92mm microwave frequency multiplier / doubler output minimum frequency is Error and output maximum frequency of Error.

2.92mm frequency doubler / multiplier PE88X2000 from Pasternack is rated for a dBm P1dB and is just one part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This RF frequency multiplier with 2.92mm connectors is in-stock; Pasternack is where to buy your radio frequency components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.