95 Ohm 3/4 inch-20 Twinax Tee Adapter Female-Female-Female
Product ID:
PE9224
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3/4"-20 Twinax |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 95 Ohm |
| Connector Series 2 | 3/4"-20 Twinax |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 95 Ohm |
| Connector Series 3 | 3/4"-20 Twinax |
| Connector Gender 3 | Female |
| Connector Polarity 3 | Standard |
| Connector Impedance 3 | 95 Ohm |
| Adapter Body Style | Tee |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
| Connector Mount Method 3 | None |
| Connector Body Material 3 | Brass |
| Connector Body Plating 3 | Nickel |
Description
95 Ohm 3/4 inch-20 Twinax Tee Adapter Female-Female-Female
3/4"-20 Twinax adapter PE9224 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3/4"-20 Twinax to 3/4"-20 Twinax adapter is a in-series coaxial adapter design. This 95 Ohm 3/4"-20 Twinax adapter is precision manufactured to RF components industry specifications.
3/4"-20 Twinax female to 3/4"-20 Twinax female adapter is one of the many RF components that ship same day as they are ordered. PE9224 female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter has a tee body. This Pasternack tee 3/4"-20 Twinax adapter is also known as a 3/4"-20 Twinax T connector.
Our female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter PE9224 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This 3/4"-20 Twinax to 3/4"-20 Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table