95 Ohm 3/4 inch-20 Twinax Tee Adapter Female-Male-Female
Product ID:
PE9374
Pricing
| Quantity | Price |
| 1-24 | $28.99 |
| 25-49 | $27.54 |
| 50-99 | $26.09 |
| 100-249 | $24.93 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3/4"-20 Twinax |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 95 Ohm |
| Connector Series 2 | 3/4"-20 Twinax |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 95 Ohm |
| Connector Series 3 | 3/4"-20 Twinax |
| Connector Gender 3 | Female |
| Connector Polarity 3 | Standard |
| Connector Impedance 3 | 95 Ohm |
| Frequency, Min | DC |
| Frequency, Max | 400 MHz |
| Adapter Body Style | Tee |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
| Connector Mount Method 3 | None |
| Connector Body Material 3 | Brass |
| Connector Body Plating 3 | Nickel |
Description
95 Ohm 3/4 inch-20 Twinax Tee Adapter Female-Male-Female
3/4"-20 Twinax adapter PE9374 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3/4"-20 Twinax to 3/4"-20 Twinax adapter is a in-series coaxial adapter design. This 95 Ohm 3/4"-20 Twinax adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 400 MHz.
3/4"-20 Twinax female to 3/4"-20 Twinax male adapter is one of the many RF components that ship same day as they are ordered. PE9374 female 3/4"-20 Twinax to male 3/4"-20 Twinax adapter has a tee body. This Pasternack tee 3/4"-20 Twinax adapter is also known as a 3/4"-20 Twinax T connector.
Our female 3/4"-20 Twinax to male 3/4"-20 Twinax adapter PE9374 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3/4"-20 Twinax to 3/4"-20 Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table