Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
3/4 inch-20 Twinax Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
Product ID:
PE4347
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,539

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 3/4"-20 Twinax |
| Connector Gender | Female |
| Impedance | 95 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
3/4 inch-20 Twinax Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
PE4347 3/4"-20 Twinax female 4 hole flange terminal connector has an interface type of solder cup and a 95 Ohm impedance. Pasternack 3/4"-20 Twinax female 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack 3/4"-20 Twinax female 4 hole flange terminal connector has a PBT dielectric type. The Pasternack 3/4"-20 Twinax terminal connector has a brass body with nickel plating. Our PE4347 3/4"-20 Twinax connector uses brass contact. This 3/4"-20 Twinax female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female 3/4"-20 Twinax 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 3/4"-20 Twinax female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3/4"-20 Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table