3/4 inch-20 Twinax Male to Straight Cut Lead Cable Using 100 Ohm PE-S330 Coax
Product ID:
PE3C3719
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3/4"-20 Twinax |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 95 |
| Connector Series 2 | Straight Cut Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | PE-S330 |
| RF Cable Type | PE-S330 |
| RF Cable Impedance | 100 |
Description
3/4 inch-20 Twinax Male to Straight Cut Lead Cable Using 100 Ohm PE-S330 Coax
PE3C3719 is a 3/4"-20 Twinax male to Straight Cut Lead sexless cable using PE-S330 coax. This Pasternack 3/4"-20 Twinax male to Straight Cut Lead sexless cable assembly uses a 95 Ohm 3/4"-20 Twinax for connector 1 and a Straight Cut Lead for connector 2.
Our male 3/4"-20 Twinax to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 100 Ohm. Pasternack PE3C3719 3/4"-20 Twinax male to Straight Cut Lead sexless cable assembly is constructed with PE-S330 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table