In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

30 dBm IP3, 3 dB NF, 24 dBm Psat, 10 MHz to 20 GHz, Low Noise Broadband Amplifier, 15 dB Gain, SMA

Product ID: PE15A3272
Product discontinued.
Search for alternative Broadband Amplifiers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Power Output24 dBm Psat
Frequency, Min10 MHz
Frequency, Max20 GHz
Gain, Typical15 dB
3rd Intercept Point30 dB
Connector SeriesSMA

Description

30 dBm IP3, 3 dB NF, 24 dBm Psat, 10 MHz to 20 GHz, Low Noise Broadband Amplifier, 15 dB Gain, SMA

PE15A3272 low noise broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized low noise broadband amplifier uses SMA connectors at 50 Ohm. This SMA broadband low noise amplifier has wide-band capability with a minimum frequency of 10 MHz and maximum frequency of 20 GHz. The typical gain of this broad-band low noise radio frequency amplifier is 15 dB.

Pasternack broadband low noise amplifier PE15A3272 is rated at 24 dBm Psat. Our broad band low noise radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.