Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

156 to 163 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Fiberglass Radome, Vertical Polarization

Product ID: PEMAROM1002

Pricing

QuantityPrice
1-24$121.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Marine
Polarization Vertical
Minimum Frequency 156 MHz
Maximum Frequency 163 MHz
Connector Series UHF
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

156 to 163 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Fiberglass Radome, Vertical Polarization

The Pasternack PEMAROM1002 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 156 to 163 MHz frequency range has a UHF female connector. This antenna with a white radome made of fiberglass has an overall length of 54.53 inch, a width of 1.26 inch, and a weight of 1.76 lbs.

Pasternack’s PEMAROM1002 is a single band antenna operating from 156 to 163 MHz with 3 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

Pasternack has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov