Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

460 MHz, Gooseneck Antenna, SMA Female Connector

Product ID: PEANOM1154

Pricing

QuantityPrice
1-24$26.39
25-49$25.07
50-99$23.75
100-249$22.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Gooseneck
Polarization Vertical
Minimum Frequency 400 MHz
Maximum Frequency 520 MHz
Connector 1 Polarity Standard
Connector Series SMA
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description