Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

13 dBm P1dB, 10 MHz to 3 GHz, Gain Block Amplifier, 20 dB Gain, 2.7 dB NF, SMA

Product ID: PE1513
Product discontinued.
Search for alternative Gain Block Amplifiers or contact us.

Key Specifications

Key Specifications.
Power Output 1 Watt (30 dBm) P1dB
Frequency, Min 10 MHz
Frequency, Max 3 GHz
Gain 20 dB
Noise Figure, Max 2 dB
Noise Figure, Typ 2.7 dB
Voltage, DC Min 9 Volts
Voltage, DC Max 15 Volts
Connector Series SMA

Description