3 Section Tunable Band Reject Filter With N Female Connectors Operating From 100 MHz to 200 MHz With a 1% Bandwidth
Product ID:
PE8734
Pricing
| Quantity | Price |
| 1-4 | $4,940.00 |
| 5-9 | $4,841.20 |
| 10-24 | $4,742.40 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type | Band Reject |
| Design | Tunable |
| Min Frequency | 100 MHz |
| Max Frequency | 200 MHz |
| Impedance | 50 Ohm |
| Input Max VSWR | 1.5:1 |
| Maximum Power | 50 Watts |
| Connector-In Series | N |
| Connector-In Gender | Female |
| Connector-Out Series | N |
| Connector-Out Gender | Female |
Description
3 Section Tunable Band Reject Filter With N Female Connectors Operating From 100 MHz to 200 MHz With a 1% Bandwidth
Tunable band reject filter (also known as band stop or notch filter) PE8734 from Pasternack is part of our extensive in-stock RF components for sale. Our tunable band reject filter is manufactured with N connectors that are female and in a 3 section design. This 3 section N tunable band-reject filter has an VSWR of 1.5 and a maximum power of 50 Watts.
Frequency range of this adjustable band stop filter is 100 MHz to 200 MHz and the percentage of bandwidth is 1%. PE8734 adjustable band reject notch filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 3 section variable notch filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table