In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3 Way 4.1/9.5 Mini DIN Power Divider From 698 MHz to 2.7 GHz Rated at 30 Watts

Product ID: PE20DV1035A
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series In4.1/9.5 Mini DIN
Connector Gender InFemale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Number of Output Ports3 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description

3 Way 4.1/9.5 Mini DIN Power Divider From 698 MHz to 2.7 GHz Rated at 30 Watts

PE20DV1035A 3 way 4.1/9.5 Mini DIN power divider (also known as a 4.1/9.5 Mini DIN coaxial power splitter) is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. This Pasternack 3 port 4.1/9.5 Mini DIN power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 30 Watts. Our 4.1/9.5 Mini DIN coaxial RF splitter / divider has a female 4.1/9.5 Mini DIN input and 3 female 4.1/9.5 Mini DIN output ports.

This 3 way 4.1/9.5 Mini DIN RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0.45. The maximum input VSWR of this 4.1/9.5 Mini DIN wilkinson splitter / divider is 1.5:1 and the minimum isolation is 17 dB. Our 3 port 4.1/9.5 Mini DIN power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 3 way 4.1/9.5 Mini DIN female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.