3 Way BNC Wilkinson Power Divider From 2 MHz to 200 MHz Rated at 1 Watt
Product ID:
PE2007
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | BNC |
Connector Gender In | Female |
Minimum Frequency | 2 MHz |
Maximum Frequency | 200 MHz |
Number of Output Ports | 3 Port |
Impedance | 50 Ohm |
Maximum Input Power | 1 Watt |
Description
3 Way BNC Wilkinson Power Divider From 2 MHz to 200 MHz Rated at 1 Watt
PE2007 3 way BNC power divider (also known as a BNC coaxial power splitter) is rated for a minimum frequency of 2 MHz and a maximum frequency of 200 MHz. This Pasternack 3 port BNC power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our BNC coaxial RF splitter / divider has a female BNC input and 3 female BNC output ports.
This 3 way BNC RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this BNC wilkinson splitter / divider is 1.35:1 and the minimum isolation is 20 dB. Our 3 port BNC power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 3 way BNC female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.