In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low PIM 3 Way N-type Power Divider from 555 MHz to 6 GHz Rated at 80 Watts, IP65 Rated

Product ID: PE20DV1288

Pricing

QuantityPrice
1-9$359.00
10-24$351.82
25-99$344.64
100-249$337.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InN
Connector Gender InFemale
Minimum Frequency555 MHz
Maximum Frequency6 GHz
Number of Output Ports3 Port
Impedance50 Ohm
Maximum Input Power80 Watt

Description