3 Way N Wilkinson Power Divider From 690 MHz to 2.7 GHz Rated at 10 Watts
Product ID:
PE2093
Pricing
Quantity | Price |
1-9 | $315.99 |
10-24 | $303.35 |
25-49 | $293.87 |
50+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 690 MHz |
Maximum Frequency | 2.7 GHz |
Number of Output Ports | 3 Port |
Impedance | 50 Ohm |
Maximum Input Power | 10 Watt |
Description
3 Way N Wilkinson Power Divider From 690 MHz to 2.7 GHz Rated at 10 Watts
PE2093 3 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 690 MHz and a maximum frequency of 2.7 GHz. This Pasternack 3 port N type power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our type N coaxial RF splitter / divider has a female type N input and 3 female type N output ports.
This 3 way N type RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this type N wilkinson splitter / divider is 1.4:1 and the minimum isolation is 22 dB. Our 3 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 3 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.