3 Way SMA Power Divider From 6 GHz to 18 GHz Rated at 30 Watts
Product ID:
PE20DV1104
Pricing
Quantity | Price |
1-4 | $641.67 |
5-9 | $616.00 |
10-24 | $596.75 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications. |
Connector Series In |
SMA |
Connector Gender In |
Female |
Minimum Frequency |
6 GHz |
Maximum Frequency |
18 GHz |
Number of Output Ports |
3 Port |
Impedance |
50 Ohm |
Maximum Input Power |
30 Watt |
Description
3 Way SMA Power Divider From 6 GHz to 18 GHz Rated at 30 Watts
Pasternack carries a wide selection of power dividers to fit your needs. These components are essential in many systems, allowing the combination of multiple signals or splitting of a single signal into multiple signals with equal magnitude and phase. Pasternack’s resistive and Wilkinson power dividers come with excellent performance featuring minimal loss, high isolation and low VSWR. They are available in both narrow and broad bandwidths with a variety of connector types such as 2.92mm, 2.4mm, 1.85mm BNC, N and SMA.
The PE20DV1104 is a 3-way power divider that operates from 6 to 18 GHz and can handle up to 30 Watts (CW) with 1 dB max insertion loss and 18 dB min isolation. The package interface uses SMA female connectors.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.