Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.2 dB NF Low Noise Amplifier, Operating from 10 MHz to 10 GHz with 37 dB Gain, 15 dBm P1dB and SMA

Product ID: PE15A1088

Pricing

QuantityPrice
1-4$2,260.00
5-9$2,169.60
10-24$2,079.20
25-99$1,988.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain37 dB
Power Output15 dBm P1dB
Frequency, Min10 MHz
Frequency, Max10 GHz
Noise Figure, Max4 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max250 mA
Connector SeriesSMA

Description