Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.2 inches Edge Length, Trihedral Corner Reflector, Gray

Product ID: PEWRL0320

Pricing

QuantityPrice
1-4$1,090.00
5-9$1,046.40
10-24$1,002.80
25-99$959.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Trihedral Corner Reflector
Edge Length 3.2
Body Material Aluminum
Reflector Surface Plating Gold Chem Film

Description