Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2400-2500/ 5150-5825 MHz, 4.35/3.24 dBi, Stamped Metal AP/Router Embedded Antenna

Product ID: PESMA1012

Pricing

QuantityPrice
1-24$1.44
25-49$1.37
50-99$1.30
100-249$1.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,448
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Stamped Metal
Polarization Linear
Minimum Frequency 2.4 GHz
Maximum Frequency 5.825 GHz
Impedance 50 Ohm
Maximum Input VSWR 2:1

Description

2400-2500/ 5150-5825 MHz, 4.35/3.24 dBi, Stamped Metal AP/Router Embedded Antenna

Linear polarized antenna PESMA1012 from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The stamped metal antenna has a maximum frequency of 5825 MHz and a minimum frequency of 2400 MHz. This stamped metal antenna has a maximum input VSWR of 2:1.

This stamped metal antenna has an overall length of 1.45 inches and a width of 0.06 inches. Pasternack’s PESMA1012 is a dual band antenna operating from 2400 to 2500 MHz with 4.35 dBi gain and 5150 to 5825 MHz with 3.24 dBi gain. Our high-quality omni directional antenna has an impedance of 50 Ohms.

Pasternack's experts are on hand to assist you with any inquiries. Order this PESMA1012 stamped metal antenna 7 days a week, 24 hours a day, using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping. Our knowledgeable sales team and ability in the global availability market allow us to lead the industry in supplying RF products like these omni directional antennas.