Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

3.5-3-3.5 dBi Omni Antenna 698-806 MHz, 806-960 MHz, 1.71-2.7 GHz, 3.4-4.2 GHz, 4.3-10 Female ABS Radome, 1.8:1 Max VSWR

Product ID: PE51OM1032

Pricing

QuantityPrice
1-24$27.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency4.2 GHz
Connector 1 PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.8:1

Description

3 dBi Wide Band Omni Antenna 698-4,200 MHz 4.3-10 Female Connector

Pasternack’s PE51OM1032 is a high performance 5G / LTE outdoor omni directional low pim antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 3.5-3-3.5 dBi omni Antenna operates within a range of 698 MHz-4.2 GHz and comes with 4.3-10 Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight abs radome is ideally suited for all weather operation. The low pim omni directional multi-band design eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.

Pasternack's type 4.3-10 connectorized PE51OM1032 antenna has a F1 HPBW Vertical Elevation of 83 Degrees, F2 HPBW Vertical Elevation of 65 Degrees and a HPBW Horizontal Azimuth of 360 Degrees with 50 Watts max input power. The wide band low pim omni directional antenna has a type 4.3-10 female standard polarity threaded connector, gain nominal of 3.5-3-3.5 dBi gain and can be used to broadcast cellular LTE signals. The model PE51OM1032 designed specifically for the outdoors has an operational temperature between -55° to 60° deg C.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. Built tough, this Type 4.3-10 connector has an overall length of 8.31in, width of 2.64in, and weighs 0.66lbs. The mounting pole diameter is between in - in, and operates on the cellular band. Pasternack’s PE51OM1032 with white colored abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1032 is a omni directional low pim series antenna with a wide band type and has a 3.5-3-3.5 dBi gain nominal.

The included mounting bracket and hardware for this wide band omni antenna with abs radome, makes it very easy to install. The low pim omni directional band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 3.5-3-3.5 dBi low pim omni directional 698 MHz-4.2 GHz 4.3-10 Type female connector antennas. Order our LTE outdoor omni directional low pim antenna PE51OM1032, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov