Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

698-2700 MHz, Gooseneck Antenna, SMA Male Connector

Product ID: PEANOM1150

Pricing

QuantityPrice
1-24$46.49
25-49$44.17
50-99$41.84
100-249$39.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Gooseneck
Polarization Vertical
Minimum Frequency 698 MHz
Maximum Frequency 2.7 GHz
Connector 1 Polarity Standard
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description