Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

27 MHz Rubber Duck Antenna, 3.5 dBi gain, BNC Male Connector, Vertical Polarization

Product ID: PEANRBD1029

Pricing

QuantityPrice
1-24$34.29
25-49$32.58
50-99$30.86
100-249$29.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Rubber Duck
Polarization Vertical
Maximum Frequency 27 MHz
Connector 1 Polarity Standard
Connector Series BNC
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

27 MHz Rubber Duck Antenna, 3.5 dBi gain, BNC Male Connector, Vertical Polarization

Vertical polarized antenna PEANRBD1029 from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The antenna with 27 MHz frequency band has a maximum input VSWR of 1.5:1. This omni directional antenna has BNC male connector.

This antenna has a black radome made of TPE, an overall length of 20.44 in, width of 0.50 in, and weighs 0.066 lbs. Pasternack’s PEANRBD1029 is a single band antenna with 27 MHz frequency band and 3.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANRBD1029 antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov