Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

868 MHz Rubber Duck Antenna, 3.5 dBi gain, SMA Male Connector, Vertical Polarization

Product ID: PEANRBD1017

Pricing

QuantityPrice
1-24$18.79
25-49$17.85
50-99$16.91
100-249$16.16
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 37
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Rubber Duck
Polarization Vertical
Maximum Frequency 868 MHz
Connector 1 Polarity Standard
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

868 MHz Rubber Duck Antenna, 3.5 dBi gain, SMA Male Connector, Vertical Polarization

Vertical polarized antenna PEANRBD1017 from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The antenna with 868 MHz frequency band has a maximum input VSWR of 1.5:1. This omni directional antenna has SMA male connector.

This antenna has a black radome made of TPE, an overall length of 6.68 in, width of 0.50 in, and weighs 0.022 lbs. Pasternack’s PEANRBD1017 is a single band antenna with 868 MHz frequency band and 3.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANRBD1017 antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov