PE48060 3.5mm female PCB RF connector has an impedance of 50 Ohms. Pasternack’s 3.5mm female connector uses solder as an attachment method. Our female 3.5mm PCB connector provides a maximum frequency of 34.5 GHz. Our high-quality radio frequency coaxial connector is used for general purpose tests and printed circuit board applications. This 3.5mm female RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack 3.5mm female PCB connector has a PEI dielectric type and a VSWR of 1.2:1. Pasternack’s 3.5mm PCB connector has a brass body with gold over nickel alloy over copper plating. Our PE48060 3.5mm connector uses a gold over nickel alloy over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. The PE48060 3.5mm connector operates at a temperature range of -55 to 165 deg C. Our female 3.5mm PCB RF connector has a maximum insertion loss of 0.176 dB. This 3.5mm connector has a gold over nickel alloy over copper inner contact plating. The Pasternack 3.5mm female connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms. This PCB RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our 3.5mm female connector has a length of 0.561 inches, a width of 0.375 inches, and a weight of 0.1 lbs.
This Pasternack female 3.5mm connector will ship the same business day as purchased. Our 3.5mm female PCB connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.