Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female Bulkhead to 3.5mm Female Bulkhead Cable Using PE-P141 Coax

Product ID: PE3C3848

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberPE-P141
RF Cable TypePE-P141
RF Cable Impedance50

Description

3.5mm Female Bulkhead to 3.5mm Female Bulkhead Cable Using PE-P141 Coax

PE3C3848 is a 3.5mm female bulkhead to 3.5mm female bulkhead cable using PE-P141 coax. This Pasternack 3.5mm female bulkhead to 3.5mm female bulkhead cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our female 3.5mm bulkhead to female 3.5mm bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3848 3.5mm female bulkhead to 3.5mm female bulkhead cable assembly is constructed with PE-P141 coax.