Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

VNA Ruggedized Test Cable 3.5mm Female to 3.5mm NMD Female 27GHz 36 Inch Length, RoHS

Product ID: PE3VNA2610-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$2,230.00
25-49$2,118.50
50-99$2,007.00
100-249$1,917.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm NMD
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-VNA-R
RF Cable TypePE-VNA-R
RF Cable Impedance50 Ohm
Length36 inches

Description

VNA Ruggedized Test Cable 3.5mm Female to 3.5mm NMD Female 27GHz 36 Inch Length, RoHS

The PE3VNA2610-36 is a 3.5mm female to 3.5mm NMD female RF test cable designed for VNA connections, offering 50 Ohm impedance and DC to 27 GHz operation. It supports vector network analyzer setups, RF bench measurements, and repeated interconnect cycles where ruggedized cable assemblies are required. Passivated stainless steel connector bodies, gold-plated beryllium copper contacts, and PTFE cable dielectric help maintain reliable electrical performance.

Pasternack RF coax test cable assembly is built with 3.5mm cable connection on one end and 3.5mm NMD cable connection on the other. Our test 3.5mm to 3.5mm NMD cable assemblies have a female gender on end 1 and female on end 2. This 3.5mm to 3.5mm NMD cable is a female to female coax assembly, PE3VNA2610-36, can also be known as a test 3.5mm jack to 3.5mm NMD jack cable assembly and will be shipped same-day as it is purchased.

3.5mm jack to 3.5mm NMD jack cable assembly PE3VNA2610-36 is built with PE-VNA-R which is a flexible coax type. The Pasternack flexible 3.5mm cable assembly is manufactured with 3.5mm to 3.5mm NMD cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 27 GHz maximum frequency 3.5mm female to 3.5mm NMD female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3VNA2610-36 can also be used in the other direction and will be 3.5mm NMD female to 3.5mm female cable assembly if the opposite connectivity is required.

Test 3.5mm jack to 3.5mm NMD jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to 3.5mm NMD cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this VNA ruggedized test cable 3.5mm female to 3.5mm NMD female 27GHz 36 inch length, RoHS.

Frequently Asked Questions

What is the PE3VNA2610-36 RF test cable used for?

The PE3VNA2610-36 is a 3.5mm female to 3.5mm NMD female RF test cable used for vector network analyzer connections. It supports DC to 27 GHz operation, 50 Ohm impedance, and a 1.35:1 maximum VSWR for measurement paths. Engineers use it in RF benches, calibration setups, and laboratory validation work where repeatable interconnect performance matters. Its ruggedized construction and flexible PE-VNA-R coax make it suited for repeated use in demanding test environments.

Why would I use a 3.5mm to 3.5mm NMD cable in a VNA setup?

A 3.5mm to 3.5mm NMD cable like PE3VNA2610-36 is used when a test setup must connect different precision 3.5mm-style interfaces. This assembly provides female connectors on both ends, straight connector geometry, and 50 Ohm performance through 27 GHz. VNA systems and test fixtures often require this transition to preserve proper connectivity without changing instrument or DUT interfaces. Using the correct cable helps maintain a controlled RF path during calibration, verification, and broadband component measurements.

Is the PE3VNA2610-36 suitable for repeated laboratory test use?

Yes, the PE3VNA2610-36 is built for repeated laboratory test use where ruggedized cable assemblies are needed for routine measurement work. It uses passivated stainless steel connector bodies, gold-plated beryllium copper contacts, and PTFE cable dielectric for reliable construction. Engineers typically select this style for bench characterization, validation stations, and production test areas with frequent mate and demate cycles. Those material choices help support dependable electrical performance in environments that demand durable RF interconnects.

What makes the PE3VNA2610-36 appropriate for broadband RF measurements?

The PE3VNA2610-36 is appropriate for broadband RF measurements because it combines DC to 27 GHz coverage with a 50 Ohm test-cable design. It also specifies a 1.35:1 maximum VSWR, straight connector interfaces, and flexible coaxial construction for controlled routing. These characteristics are useful in VNA measurements, microwave component evaluation, and wideband fixture-to-instrument connections across multiple test scenarios. Engineers choose this configuration when they need a ruggedized cable assembly for stable, repeatable signal paths in measurement systems.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov