Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Female to BNC Female Cable Using PE-SR402AL Coax

Product ID: PE3W06294

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Female Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402141 Semi-rigid Coax Cable with Tinned AluminumBNC Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE45011PE-SR402ALPE4204KitBOM Datasheet

3.5mm Female to BNC Female Cable Using PE-SR402AL Coax

PE3W06294 is a 3.5mm female to BNC female cable using PE-SR402AL coax. This Pasternack 3.5mm female to BNC female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm BNC for connector 2.

Our female 3.5mm to female BNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06294 3.5mm female to BNC female cable assembly is constructed with PE-SR402AL coax.