3.5mm Female Bulkhead to 3.5mm Female Cable Using PE-SR402FLJ Coax in 100CM
Product ID:
PE3W13944-100CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $759.99 |
| 25-49 | $721.99 |
| 50-99 | $683.99 |
| 100-249 | $653.59 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | 3.5mm |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 3.5mm |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Passivated Stainless Steel |
| RF Cable Part Number | PE-SR402FLJ |
| RF Cable Type | PE-SR402FLJ |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 39.3701 inches |
Description
3.5mm Female Bulkhead to 3.5mm Female Cable Using PE-SR402FLJ Coax in 100CM
Radio frequency assembly 3.5mm female bulkhead to 3.5mm female cable using PE-SR402FLJ coax in 100CM from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 3.5mm female bulkhead to 3.5mm female cable using PE-SR402FLJ coax in 100CM, 3.5mm cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 3.5mm to 3.5mm cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 3.5mm bulkhead cable connection on one end and 3.5mm cable connection on the other. Our 3.5mm to 3.5mm cable assemblies have a female gender on end 1 and female on end 2. This 3.5mm to 3.5mm cable is a female to female coax assembly, PE3W13944-100CM, can also be known as a 3.5mm jack to 3.5mm jack cable assembly and will be shipped same-day as it is purchased.
3.5mm jack to 3.5mm jack cable assembly PE3W13944-100CM is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable 3.5mm cable assembly is manufactured with 3.5mm to 3.5mm cable connectors, has a 50 Ohm impedance. RF specs on this 3.5mm female bulkhead to 3.5mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W13944-100CM can also be used in the other direction and will be 3.5mm female to 3.5mm female bulkhead cable assembly if the opposite connectivity is required.
3.5mm jack bulkhead to 3.5mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. Variations of 3.5mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 3.5mm female bulkhead to 3.5mm female cable using PE-SR402FLJ coax in 100CM.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table