Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Precision 3.5mm Female to N Male Adapter

Product ID: PE9321

Pricing

QuantityPrice
1-9$299.99
10-24$287.99
25-99$275.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

Precision 3.5mm Female to N Male Adapter

3.5mm adapter PE9321 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3.5mm to type N adapter is a between series coaxial adapter design. This 50 Ohm 3.5mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.

3.5mm female to type N male adapter is one of the many RF components that ship same day as they are ordered. PE9321 female 3.5mm to male N type adapter has a straight body. This Pasternack straight 3.5mm coax adapter is a in-line RF adapter.

Our female 3.5mm to male type N adapter PE9321 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3.5mm to type N radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.