3.5mm Female Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402
Product ID:
PE45011
Pricing
Quantity | Price |
1-24 | $139.99 |
25-49 | $134.39 |
50-99 | $130.19 |
100-249 | $127.39 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 3.5mm |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 34 GHz |
Interface Type 1 | PE-SR402AL |
Interface Type 2 | PE-SR402FL |
Interface Type 3 | PE-SR402FLJ |
Interface Type 4 | PE-SR402TN |
Interface Type 5 | RG402 |
Description
3.5mm Female Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402
PE45011 3.5mm female coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402 and a 50 Ohm impedance. Pasternack 3.5mm female connector uses shield/contact clamp/solder as an attachment method. Our female 3.5mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 34 GHz.
The Pasternack 3.5mm female coaxial connector has a PCTFE dielectric type and a VSWR of 1.2. The Pasternack 3.5mm coaxial connector has a passivated stainless steel body. Our PE45011 3.5mm connector uses beryllium copper contact. This 3.5mm female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 3.5mm connector will ship the same day as purchased. Our 3.5mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3.5mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.