Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, RG402, .235 inch D Hole

Product ID: PE4985

Pricing

QuantityPrice
1-9$483.99
10-24$464.63
25-99$445.27
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series3.5mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1PE-SR402AL
Interface Type 2PE-SR402FL
Interface Type 3RG402

Description

3.5mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, RG402, .235 inch D Hole

PE4985 3.5mm female bulkhead coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, RG402 and a 50 Ohm impedance. Pasternack 3.5mm female bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack 3.5mm female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack 3.5mm coaxial connector has a passivated stainless steel body. This 3.5mm female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female 3.5mm bulkhead connector will ship the same day as purchased. Our bulkhead 3.5mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3.5mm connector cable assemblies that will ship the same day as well.