Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Female Bulkhead to SMP Female Right Angle Cable Using PE-P086HF Coax

Product ID: PE3C4666

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086HF
RF Cable TypePE-P086HF
RF Cable Impedance50 Ohm

Description

3.5mm Female Bulkhead to SMP Female Right Angle Cable Using PE-P086HF Coax

PE3C4666 is a 3.5mm female bulkhead to SMP female right angle cable using PE-P086HF coax. This Pasternack 3.5mm female bulkhead to SMP female right angle cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMP for connector 2. 3.5mm to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 3.5mm bulkhead to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4666 3.5mm female bulkhead to SMP female right angle cable assembly is constructed with PE-P086HF coax and the maximum VSWR is 1.4:1.