Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female to SMP Female Cable Using RG405 Coax

Product ID: PE3W00846

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Female Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405SMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHzData Icon
PE4984RG405/UPE44770KitBOM Datasheet

3.5mm Female to SMP Female Cable Using RG405 Coax

PE3W00846 is a 3.5mm female to SMP female cable using RG405 coax. This Pasternack 3.5mm female to SMP female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMP for connector 2.

Our female 3.5mm to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00846 3.5mm female to SMP female cable assembly is constructed with RG405 coax.